Wind Energy Solutions | Regal Rexnord
Yaw Brakes
Geared
Onshore Wind Energy Solutions | Regal Rexnord
Warner Electric

ERX Series Parking Brake

Pre-assembled electromagnetic safety brake for emergency stop braking applications

Warner Electric’s ERX electromagnetic brakes are highly customizable – available in compact, easy-to-install single and double brake setups with optional enclosure protection, Warner Electric Sensor (WES) for contactless detection, and redundancy options to suit specific project requirements. The ERX Brake is used in wind turbines to ensure controlled stopping for emergency braking or maintenance procedures, allowing for enhanced safety and precision control of turbine blades. Three proprietary nonstick friction materials allow for project customization to meet energy, speed, and torque (5-75 Nm).

Learn More

ERX No Option
Features
    • The ERX Brakes offer adaptability in speed, energy, and torque through different friction materials, catering to various wind turbine application requirements.
    • These brakes come with multiple add-on options, including hand-lever release, enclosure protection, contactless detection, and redundancy features, enhancing their versatility for different operational needs.
    • With torque ranging from 5 to 75 Nm, a compact design, and features like non-stick friction material and contactless detection via the Warner Electric Sensor (WES), these brakes ensure reliable and silent operation for wind turbine applications with a 100% energized duty cycle
Literature
    Videos
      Application Profiles