Wind Energy Solutions | Regal Rexnord
Rotor Brakes
Small
Onshore Wind Energy Solutions | Regal Rexnord
Twiflex
MX Series Caliper Brake
Safety brake used for routine and emergency stopping of wind turbine rotors
The Twiflex MX series calipers offer reliability in controlling braking mechanisms crucial for wind turbine functionality. Their adaptability to different disc sizes allows for effective stopping power, vital for emergency braking for inclement weather, or for maintenance procedures. Additionally, their design flexibility in positioning around the disc's periphery suits the complex structure and small space envelope of wind turbine systems, ensuring optimal performance and safety. With provisions for specific mounting angles and pneumatic operation, these calipers provide the precision and control necessary to support safe and efficient turbine operation.

Features
- Calipers designed for discs ranging from 12.7mm to 40mm in thickness, offering versatility for various braking needs.
- Proprietary brake pad friction material is asbestos-free, making them environmentally friendly and safety compliant.
- Patented link mechanism ensures even pad wear across the disc, enhancing brake efficiency and longevity.
- Allows flexible mount positioning at different angles around the disc periphery, with recommendations for horizontal mounting and provisions for incline mounting kits or equalizing links if required.
- Requires dry, filtered, and non-lubricated compressed air and can be controlled by manual or signal-operated valves for pneumatic operation, ensuring efficient brake functionality.