Pitch Brakes
Stearns™

370 Series Motor Brake

Thin profile electromagnetic spring-set brake

Stearns 370 Series wind pitch brakes reduce operating costs by providing consistent torque without maintenance and extended corrosion protection. These electrically released, spring-set brakes were designed specifically for harsh environment holding applications such as on/offshore wind farms. The 370 Series is offered in a full range of sizes and torques with options for manual releases, encoders, smart sensing, and custom voltages/bores/splines.

Learn More

Stearns 370
Features
    • Torque 3 - 300 lb-ft (4 - 400 Nm)
    • Large range of sizes with flexible mounting options
    • IP 56 standard rating with provisions for IP 66
    • Extended corrosion protection
    • Pre-adjusted air gap for easy installation
    • Class 180(H) coil insulation
    • UL/cULus approved
Literature
    Videos
      Application Profiles