Wind Energy Solutions | Regal Rexnord
Yaw Brakes
Small
Onshore Wind Energy Solutions | Regal Rexnord
Twiflex
T20 Caliper Disc Brake
Versatile, precise caliper disc brake used to control wind turbine nacelle orientation
Enhance the safety and efficiency of your wind turbines with Twiflex T20 series caliper disc brakes, engineered for optimal performance in renewable energy applications. These versatile brakes, adaptable for various disc thicknesses and diameters, offer unparalleled reliability and precision in controlling wind turbines. With their ability to be mounted at any angle and designed to work exclusively with Twiflex's high-quality, asbestos-free brake pads, the T20 series sets a high standard in wind turbine braking technology.

Features
- Suitable for use with various disc thicknesses, ensuring compatibility with a wide range of turbine specifications.
- The split caliper design allows for side mounting and dual mounting on either side of a central plate, accommodating discs with a diameter of at least 300mm.
- Capable of using one or multiple calipers per disc, with the flexibility to increase the number based on disc size, enhancing braking power and control.
- Features a nominal friction coefficient μ = 0.4, based on fully bedded in and conditioned brake pads, for consistent and reliable braking performance.
- Exclusively uses Twiflex asbestos-free brake pads, aligning with environmental safety standards and ensuring clean operation.