Wind Energy Solutions | Regal Rexnord
Couplings
Geared
Offshore Wind Solutions | Regal Rexnord
Ameridrives™
Ameridisc Coupling
High performance disc coupling
The Ameridisc High Performance disc coupling provides reliable performance for critical applications. It is particularly suited for high-speed applications for reduced moment design is required to meet rotor dynamic issues.

Features
- Torsionally tuned spacers
- Fully API 671 and ISO 10441 compliant
- ISO 9001-2015 certified manufacturing
- Integrated overload protection
- Disc pack design
- Discs available in 301 stainless steel, inconel and monel
- Black oxide, heat treated, alloy steel torque transmitting components are standard
- Optional "fail safe" co-planar design available