Locking Devices
Tollok™
Locking Device
Highly engineered shaft locking device for wind turbines
Rexnord Tollok Locking Device offering features a wide range of options from simple and compact designs to to advanced features such as corrosion-resistant coatings, special bolting, and high-speed applications. Our full line of locking assemblies can be tailored to fit our customers' everchanging application needs, and are ideal for use in heavy-duty and specially engineered environments.

Features
- Multiple configurations and custom designs available
- Self-centering design utilizes reduces installation time and ensures alignment with connected equipment
- Corrosion-resistant coatings available
- Available in a wide range of models