Wind Energy Solutions | Regal Rexnord
Rotor Locks
Geared
Offshore Wind Solutions | Regal Rexnord
Svendborg Brakes™
LSM240 Rotor Lock
Manual applied rotor lock for wind turbines
The LSM Rotor lock series serves as a manually applied safety feature, offered in multiple sizes. Specifically engineered to endure harsh operating conditions and withstand high radial loads, this safety component is essential as a locking device for wind turbine rotors to prevent any unintended movement during maintenance procedures.

Features
- Designed to be manually applied, ensuring precise control over the locking mechanism for enhanced safety during maintenance procedures on wind turbines.
- Engineered to comply with safety regulations, featuring a form-fit locking mechanism to securely immobilize the rotor, thereby minimizing risks of unintended movement and ensuring safe working conditions.
- Equipped with a position indicator switch to provide assurance of the engaged or disengaged position, enabling operators to confirm the status of the locking mechanism at a glance for enhanced safety.
- Includes a fastening bolt with dedicated holes for padlocks, providing additional security measures to prevent unauthorized access and ensuring the safety of personnel working on wind turbines.
- With few moving parts, these safety features offer simplified maintenance procedures, reducing the likelihood of mechanical failures and ensuring safe handling during servicing.
- Designed to be compatible with various monitoring systems, allowing for service oversight and proactive maintenance planning to further enhance safety protocols on wind turbines.