IIoT Condition Monitoring
Svendborg Brakes™
Gateway
Multi-purpose IIoT gateway for wind turbines
This Industrial Internet of Things (IIoT) gateway is specifically engineered for monitoring and managing environments, processes, and positions within wind turbines. It serves as a centralized hub for collecting data from external sensors deployed throughout the turbine structure. With its capability to transfer data from various sources and interfaces, the gateway ensures seamless integration with different components of the turbine system. Designed to withstand the rigors of the industrial environment, the hardware components of the IIoT gateway are immune to strong interference, high voltage, alternating/direct current, vibrations, and other environmental factors commonly encountered in wind turbine operations. This ensures reliable and uninterrupted functionality even in challenging conditions. Equipped with powerful internal computing capabilities, the gateway can preprocess data from sensors directly within the unit. This enables the gateway to transmit only aggregated data or average values to the cloud, significantly reducing data redundancy and optimizing data flow. By eliminating the need to transmit redundant data, the IIoT gateway helps conserve bandwidth and enhances overall data efficiency in wind turbine monitoring and management systems.

Features
- High sampling rate for determining system health through oil pressure readings
- Modular design with various inputs/outputs
- Can communicate directly to customer PLC through any BUS system (natively MODBUS RTU/TCP)