Brake Pads
Svendborg Brakes™
Polymer Brake Pad Friction Material
Polymer friction material for wind turbine yaw slide systems and yaw brake applications
This Polymer friction material is meticulously engineered and produced to accommodate diverse braking needs, finding extensive use in both yaw sliding systems and yaw brake applications within wind turbines ensuring smooth operation and optimal functionality throughout the lifespan of the wind turbine. This versatile product line encompasses a spectrum of friction qualities meticulously designed to align with customer requirements for efficient operation, both static and dynamic braking performance, and sustainability.

Features
- Utilizes polymer friction material for both static and dynamic braking scenarios, ensuring reliable performance in wind turbine yaw brake pads and sliding systems across various operational and environmental conditions.
- Exhibits stable friction performance with low sensitivity to changes in speed and pressure, providing consistent braking effectiveness in wind turbine braking applications.
- Durable wear properties and temperature resistance, resulting in reduced maintenance costs for yaw brake pads over the wind turbine’s operational lifespan.
- Undergoes rigorous testing protocols to ensure quality and reliability before being introduced for use in wind turbine yaw brakes and yaw sliding systems.
- Leverages decades of experience and knowledge from in-house research and development, as well as access to full-scale onsite test centers, ensuring the highest quality standards for wind turbine friction brake pad materials.
- Offers the capability to simulate individual wind turbine yaw brake pad applications, allowing for customized solutions to meet specific performance requirements.
- Provides the option for integration with a range of monitoring systems, enabling comprehensive oversight and proactive maintenance planning to minimize turbine downtime.