Wind Energy Solutions | Regal Rexnord
Brake Pads
Small
Onshore Wind Energy Solutions | Regal Rexnord
Svendborg Brakes™
Steel Brake Disc
Steel brake disc for high-speed wind turbine applications
Svendborg Brakes offers a versatile range of brake discs, available in various sizes and customized to match specific interface requirements. These brake discs are meticulously engineered to withstand high mechanical and thermal loads, crucial for ensuring optimal performance within a brake system, especially in demanding applications like wind turbines. Typically made from steel or cast-iron grades, these discs undergo precise machining and balancing to achieve accurate dimensions and enhance turbine brake system efficiency. It’s important to have the perfectly machined fit between brake disc and caliper to form and safe and effective brake system. This is crucial when designing for continuous control of brake torque, such as in rotor brake systems used for stopping and holding turbine blades in position.

Features
- Engineered to endure the rigorous demands of wind turbine applications, ensuring reliable performance under varying mechanical and thermal stresses.
- Each brake disc is meticulously machined and balanced to exacting standards, guaranteeing precise dimensions and optimal performance within wind turbine brake systems.
- Featuring a tailored design, these brake discs are optimized for easy installation in wind turbines, with streamlined components to facilitate efficient assembly processes.
- With no moving parts, these brake discs offer simplified maintenance procedures, minimizing downtime and ensuring uninterrupted operation. Integrated lifting eyes further enhance safety and ease of handling during servicing.
- Offered in a wide range of base materials, these brake discs provide flexibility to meet specific performance and environmental requirements of wind turbine applications, ensuring compatibility within various operational conditions.