Wind Energy Solutions | Regal Rexnord
Brake Pads
Geared
Offshore Wind Solutions | Regal Rexnord
Svendborg Brakes™
Sinter Brake Pad Friction Material
Sinter friction material for dynamic wind turbine rotor brake applications
Svendborg’s Sinter friction material is engineered and manufactured to excel in rotor brake applications, which serve as a vital component to control wind turbine blade rotation. This versatile product line comprises a range of friction qualities meticulously designed to meet the diverse performance and environmental requirements of various wind turbine setups requiring both static and dynamic braking.

Features
- This sinter friction material is designed to excel in both static and dynamic braking scenarios, offering versatility in wind turbine rotor brake applications.
- Provides stable friction performance regardless of variations in speed and pressure, making it particularly suitable for dynamic braking applications in wind turbines.
- Demonstrates good wear resistance and temperature stability, leading to lower maintenance costs for wind turbine rotor brakes over time.
- Undergoes extensive testing procedures before release to ensure optimal performance and reliability in wind turbine applications.
- Leverage years of experience and expertise in research and development, as well as full-scale in house testing facilities, that ensure the highest quality standards for wind turbine rotor brake materials.
- Offers the ability to simulate individual wind turbine brake applications, allowing for customized solutions to meet specific performance requirements.
- Provides the option for integration with a variety of monitoring systems, enabling comprehensive oversight and proactive maintenance planning for wind turbine rotor brakes.