Wind Energy Solutions | Regal Rexnord
Couplings
Geared
Onshore Wind Energy Solutions | Regal Rexnord
Ameridrives™

Ameridisc Coupling

High performance disc coupling

The Ameridisc High Performance disc coupling provides reliable performance for critical applications. It is particularly suited for high-speed applications for reduced moment design is required to meet rotor dynamic issues.

Learn More

Series MS Turboflex Coupling
Features
    • Torsionally tuned spacers
    • Fully API 671 and ISO 10441 compliant
    • ISO 9001-2015 certified manufacturing
    • Integrated overload protection
    • Disc pack design
    • Discs available in 301 stainless steel, inconel and monel
    • Black oxide, heat treated, alloy steel torque transmitting components are standard
    • Optional "fail safe" co-planar design available
Literature
    Videos
      Application Profiles