Rotor Locks
Svendborg Brakes™

LSM240 Rotor Lock

Manual applied rotor lock for wind turbines

The LSM Rotor lock series serves as a manually applied safety feature, offered in multiple sizes. Specifically engineered to endure harsh operating conditions and withstand high radial loads, this safety component is essential as a locking device for wind turbine rotors to prevent any unintended movement during maintenance procedures.

Learn More

Svendborg LSM240
Features
    • Designed to be manually applied, ensuring precise control over the locking mechanism for enhanced safety during maintenance procedures on wind turbines.
    • Engineered to comply with safety regulations, featuring a form-fit locking mechanism to securely immobilize the rotor, thereby minimizing risks of unintended movement and ensuring safe working conditions.
    • Equipped with a position indicator switch to provide assurance of the engaged or disengaged position, enabling operators to confirm the status of the locking mechanism at a glance for enhanced safety.
    • Includes a fastening bolt with dedicated holes for padlocks, providing additional security measures to prevent unauthorized access and ensuring the safety of personnel working on wind turbines.
    • With few moving parts, these safety features offer simplified maintenance procedures, reducing the likelihood of mechanical failures and ensuring safe handling during servicing.
    • Designed to be compatible with various monitoring systems, allowing for service oversight and proactive maintenance planning to further enhance safety protocols on wind turbines.
Literature
    Videos
      Application Profiles